IESNA:LM-63-2002
[TEST]P952782
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48938
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5741.9 7189.4 8498 9511 10337 10804.4 11024.1 11102.4 11499.1 12347.8
13749.9 15520.7 17263.7 18655.6 19873.3 20984.8 21687 21866.4 21434.4 20340.6
18132.7 14315.7 11817.3 9897.5 7838.7 5514.6 3625 2541.3 1983 1712.7
1553.6 1306 1106.5 384 186.9 30.3 0
5741.9 7240 8561.1 9591.8 10349.7 10862.5 11125.2 11198.4 11526.8 12292.3
13588.2 15323.6 17033.9 18473.8 19704 20815.5 21649.1 21949.8 21674.4 20747.3
18903.2 15376.7 12294.8 10324.4 8290.8 6012.2 3953.4 2667.6 2046.2 1773.4
1568.7 1326.2 1116.6 474.9 199.6 37.9 0
5741.9 7176.8 8472.7 9513.5 10324.4 10913 11238.9 11377.8 11635.5 12322.6
13426.5 14967.5 16609.5 18056.9 19226.6 20161.2 21037.8 21464.7 21356.1 20615.9
19133.1 16710.5 13320.4 10955.9 8937.5 6729.7 4494 2985.9 2207.9 1834
1619.3 1409.6 1207.5 922 469.9 55.6 0
5741.9 7176.8 8434.8 9473.1 10339.5 11003.9 11448.5 11680.9 11923.4 12453.9
13274.9 14469.8 15889.5 17251.1 18347.5 19246.8 20002.1 20613.4 20777.6 20535.1
19643.4 17988.7 15664.7 12913.7 10324.4 8023.1 5610.6 3592.2 2450.4 1864.3
1609.2 1397 1192.3 949.8 666.9 260.2 0
5741.9 6964.6 8184.7 9250.8 10165.2 10973.6 11617.8 12044.7 12317.5 12736.9
13418.9 14295.5 15429.7 16584.2 17622.4 18516.7 19244.2 19890.9 20350.7 20474.5
20229.4 19476.6 18016.5 15808.7 13229.5 10594.7 7894.2 5203.9 3268.8 2192.7
1672.3 1485.4 1290.9 985.2 664.4 207.1 0
5741.9 6853.5 7954.9 8993.1 9953 10842.3 11650.6 12289.7 12724.2 13130.9
13641.2 14373.8 15222.6 16230.5 17246.1 18256.5 19115.4 19787.4 20295.1 20714.5
21040.3 20931.7 20474.5 19436.2 17642.7 15318.6 12330.2 9455.4 6358.3 3925.6
2546.4 1740.5 1260.6 762.9 384 101 0
5741.9 6641.3 7598.7 8576.3 9526.1 10458.3 11357.6 12158.4 12822.8 13355.8
13896.4 14487.5 15136.7 15945.1 16872.2 17923.1 19004.3 20047.6 20972.1 21785.6
22525.7 23339.1 23705.4 23932.8 23882.3 22851.6 20883.7 17748.8 13600.8 9212.9
5317.6 2761.1 1409.6 813.4 396.6 136.4 0
5741.9 6479.6 7247.5 8086.2 8955.2 9776.2 10657.8 11514.2 12337.7 13065.3
13792.8 14467.3 15078.6 15737.9 16430.1 17172.8 18034.2 19009.3 20075.3 21207.1
22442.4 24215.7 25648 26522.1 27517.4 28237.3 28330.8 27363.3 24847.2 20775.1
15136.7 9768.6 4979 2031 725 141.5 0
5741.9 6189.1 6729.7 7356.2 8043.3 8770.8 9511 10243.6 10968.6 11713.8
12494.4 13216.8 14002.5 14823.5 15677.3 16533.7 17483.5 18549.5 19729.3 21065.6
22626.8 24993.8 27343.1 28952.2 31006 33423.5 36010.3 37735.7 37366.9 33893.4
26741.9 17337 7353.6 2245.8 707.3 146.5 0
5741.9 6138.6 6676.6 7252.6 7901.8 8588.9 9291.2 9990.9 10683.1 11385.4
12077.5 12795 13552.8 14373.8 15222.6 16104.2 17084.4 18168.1 19380.7 20762.5
22321.1 24827 27194 28937.1 31132.3 33767.1 36591.3 38390 38048.9 34355.7
26582.7 16255.8 6229.5 1720.3 555.8 126.3 0
5741.9 5946.6 6224.4 6598.3 7050.5 7543.1 8040.7 8563.7 9104.3 9649.9
10200.6 10769 11342.4 11948.7 12600.5 13290.1 14047.9 14906.8 15942.6 17124.8
18564.7 20853.4 22588.9 24301.6 26390.7 28904.3 31263.7 32286.8 31218.2 27143.5
20037.5 11153 3215.8 674.5 224.8 50.5 0
5741.9 5805.1 5961.7 6186.6 6497.3 6833.2 7199.5 7575.9 7957.4 8364.1
8760.7 9142.2 9536.2 9927.8 10342.1 10779.1 11238.9 11797.1 12443.8 13282.5
14495.1 16000.7 17026.3 18173.2 19544.9 21040.3 22060.9 21704.7 19921.2 16576.6
11971.4 6125.9 1998.2 596.2 204.6 48 0
5741.9 5678.8 5701.5 5805.1 5974.4 6148.7 6378.5 6605.9 6830.7 7065.7
7270.3 7454.7 7608.8 7750.2 7848.8 7911.9 7975.1 8018 8088.7 8252.9
8647 8879.4 8922.4 9008.3 9142.2 9263.4 8932.5 7884.1 6388.6 4734
3218.3 1823.9 914.5 386.5 186.9 65.7 0
5741.9 5413.5 5219 5118 5107.9 5148.3 5216.5 5292.3 5345.3 5378.2
5375.7 5312.5 5214 5075 4890.6 4665.8 4395.5 4115.1 3857.4 3617.5
3369.9 3150.1 2965.7 2814.1 2682.8 2548.9 2382.2 2157.3 1846.6 1429.8
1040.8 765.4 530.5 341 194.5 55.6 0
5741.9 5168.5 4812.3 4655.7 4617.8 4650.6 4721.4 4797.2 4835.1 4825
4771.9 4678.4 4542 4372.8 4175.7 3973.6 3764 3554.3 3347.2 3119.8
2889.9 2682.8 2531.2 2440.3 2404.9 2410 2404.9 2334.2 2159.9 1869.4
1422.2 980.1 687.1 452.2 224.8 50.5 0
5741.9 4976.5 4547.1 4377.8 4385.4 4481.4 4587.5 4655.7 4660.8 4615.3
4526.9 4400.6 4251.5 4079.7 3897.9 3718.5 3529 3329.5 3124.9 2935.4
2791.4 2667.6 2584.3 2531.2 2485.7 2432.7 2349.3 2263.4 2157.3 1988.1
1730.4 1359.1 891.7 492.6 234.9 50.5 0
5741.9 4792.1 4350 4236.4 4307.1 4438.5 4542 4592.5 4572.3 4494
4372.8 4228.8 4062.1 3897.9 3723.6 3554.3 3438.1 3299.2 3124.9 2985.9
2892.4 2768.7 2574.2 2420.1 2319 2220.5 2119.4 2018.4 1927.5 1844.1
1745.6 1586.4 1298.4 995.3 583.5 141.5 0
5741.9 4688.5 4246.5 4183.3 4304.6 4430.9 4534.4 4564.8 4516.8 4393
4243.9 4074.7 3892.8 3731.1 3592.2 3513.9 3420.4 3324.4 3231 3023.8
2839.4 2692.9 2546.4 2410 2268.5 2144.7 2023.4 1912.3 1796.1 1662.2
1530.8 1412.1 1237.8 1068.6 747.7 290.5 0
5741.9 4600.1 4180.8 4173.2 4307.1 4428.3 4519.3 4529.4 4456.1 4322.2
4153 3966.1 3799.3 3645.2 3541.7 3453.3 3339.6 3185.5 3049.1 2884.9
2758.6 2617.1 2478.2 2351.8 2245.8 2137.1 2020.9 1902.2 1763.3 1609.2
1439.9 1290.9 1098.9 831.1 550.7 229.9 0
5741.9 4549.6 4147.9 4170.7 4317.2 4435.9 4516.8 4501.6 4408.1 4249
4052 3867.5 3710.9 3592.2 3536.6 3402.7 3195.6 2955.6 2859.6 2778.8
2634.8 2523.6 2427.6 2286.2 2180.1 2096.7 1988.1 1859.2 1705.2 1535.9
1351.5 1270.7 1093.8 714.9 520.4 318.3 0
5741.9 4539.5 4127.7 4173.2 4319.7 4441 4514.2 4494 4380.4 4201
4001.4 3819.5 3665.4 3592.2 3506.3 3337 3033.9 2834.3 2783.8 2685.3
2559 2422.6 2293.7 2195.2 2134.6 2081.6 1983 1861.8 1715.3 1546
1366.6 1412.1 1126.7 752.8 573.4 212.2 0
5741.9 4539.5 4125.2 4180.8 4322.2 4443.5 4511.7 4501.6 4390.5 4203.5
4001.4 3817 3662.9 3594.7 3498.7 3326.9 3011.2 2836.9 2796.5 2682.8
2551.4 2402.4 2296.3 2164.9 2147.2 2081.6 1980.5 1861.8 1725.4 1543.5
1371.7 1391.9 967.5 778.1 565.9 204.6 0
